Desktop Power - Snubber
Switch Diode
Product Name | Status | Description | Features | Package | Q-Level |
1N4007 | General Purpose Plastic Rectifier | IF(AV):1.0 A; VRRM:= 50V-1000V; IFSM=30A; VF=1.1 V; | TH / Axial DO-204AL (DO-41) | ||
1N5408 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV): = 3A; VRRM:= 50V-1000V; IFSM=200A;Vf=1.2V; | TH / Axial DO-201AD | ||
BYV26EGP | Glass Passivated Ultrafast Rectifier | IF(AV):1.0 A; VF:1.3 V; Vrrm=800V/1000V;Ifsm=30A Trr = 75nS; Tjmax=175°C; | TH / Axial DO-204AC (DO-15) | ||
RS1PD | Fast Switching Rectifier High Current Density; SMD; Glass Passivated; | IF(AV):1.0 A; VF:1.3 V; VRRM:100V-600V; IFSM:30A; Trr:=150~250ns; | SMD DO-220AA (SMP) |
TVS
Product Name | Status | Description | Features | Package | Q-Level |
1.5KE | TRANSZORB® Transient Voltage Suppressors Tj max = 175°C | V(BR) Unidirec.:6.8-540V V(BR) Bidirec.:6.8-440V; PPPM:1500W; PD:6.5W | TH / Axial 1.5KE | ||
P4KE | TRANSZORB® Transient Voltage Suppressors Tj max:175 °C; | V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM:=400W; PD:= 1W; | TH / Axial DO-204AL (DO-41) | ||
P6KE | TRANSZORB® Transient Voltage Suppressors Tj max:175 °C; | V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM:=600W; PD:= 5W; | TH / Axial DO-204AC (DO-15) |