Server Power - PFC

600V Ultra Fast Diode

Product NameStatusDescriptionFeaturesPackageQ-Level
UH15JTHigh Voltage Ultrafast RectifierIF(av)=15A; Vf=1.4V; Vrrm=600V;Trr=30nS; Tj max.=175 °C;SMD TO-263AB D2PAK

General Rectifier

Product NameStatusDescriptionFeaturesPackageQ-Level
1N5406General-purpose Plastic Rectifier; Tj max = 150 °C;IF(AV): = 3A; VRRM:= 50V-1000V; IFSM=200A;Vf=1.2V;TH / Axial DO-201AD

High Voltage MOSFETs

Product NameStatusDescriptionFeaturesPackageQ-Level
IRFPS40N60KPBFSMPS MOSFET; HEXFET® Power MOSFET; Low Qg results in Simple Drive Requirem. Low rDS(on); for hard prim. Switch / PFCVdss=600V; ID=40A; rDS(on)=0.110Ω; Qg=330nCTH / Radial Super TO-247AC

High Voltage Resistor

Product NameStatusDescriptionFeaturesPackageQ-Level
VR25High Ohmic/High Voltage ResistorsHigh pulse loading cap.; Small sizeTH / Axial 0207 A5;A2;A1;R5;N4