Display - Touch Screen control
Load Switch
| Product Name | Status | Description | Features | Package | Q-Level |
| DG9236DN-T1-E4 | Dual SPDT Analog Switch Vss=2.7V to 16V max, Rdson=101ohm Ton time= 70 nS, Toff time= 55nS | Leakage curr<0.5nA max. Lead-free low profile Low voltage, 1.8V CMOS | SMD MiniQFN-10L | ||
| DG9251EN-T1-E4 | 8-Chl,Dual4-Chl,Triple2-Chl Multiplexer Vss= 2.7V to 16V max,Rdson= 145 ohm Ton time= 335 nS, Toff time= 150nS | Lowcharge inject<4.1pC Halogen-free | SMD MiniQFN-16 |