Main Circuit Board - System Power Supply
DC/DC Converter
| Product Name | Status | Description | Features | Package | Q-Level |
| SIP12101 | High-performance step-down dc-to-dc converter with adjustable output voltage | VIN = 2.6-6 V; VREF(V) = 1.3 V; 2-MHz operation | SMD MSOP-10 |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| B140 | low VF , low leakage current; | 10 A, 40 V | SMD SMA | ||
| B240A | Low VF, low leakage current; | 20 A, 40 V | SMD SMA | ||
| B340A | Low VF, low leakage current; | 30 A, 40 V | SMD SMA |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 293D | Solid tantalum chip capacitors; SMD; TANTAMOUNT; commercial | 0.1 μF to 680 μF 4 VDC to 50 VDC; | SMD A-E Case |