Power Supply - Bulk Capacitor
Snap-in Aluminum Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 094 PME-SI | Snap-In Efficient Design | 200 V to 450 V 56 μF to 2200 μF life at 105°C = 2000h | Snap-In 22×25 to 35×50 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| 094 PME-SI | Snap-In Efficient Design | 200 V to 450 V 56 μF to 2200 μF life at 105°C = 2000h | Snap-In 22×25 to 35×50 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®