Power Supply - EMI Filtering
X-Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP339 X2 | Interference suppression film capacitors MKP; Radial Potted Type | 0.001- 4.7μF; X2 class 275 VAC; 630 VDC; Temp=110°C | TH / Radial 7.5 to 27.5mm lead pitch |
Y-Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VY1 | Ceramic disc capacitors; safety standard approved | 10 pF-4700 pF; (Y1); 500 V (AC), 50 Hz; - 40 °C to + 125 °C | TH / Radial 10mm lead pitch |