|
| BU1506 | | High-current density single-phase
bridge rectifier
Tjmax = 150 °C | IF(AV) = 15 A;
VRRM = 600V to 1000V;
IFSM = 200A; VF = 0.87V | TH / Radial
BU | |
| BU1508 | | High-current density single-phase
bridge rectifier
Tjmax = 150 °C | IF(AV) = 15 A;
VRRM = 600V to 1000V;
IFSM = 200A; VF = 0.87V | TH / Radial
BU | |
| BU2506 | | High-current density single-phase
bridge rectifier
Tjmax = 150 °C | IF(AV) = 25 A;
VRRM = 600V to 800V;
IFSM = 300A; VF = 0.87V | TH / Radial
BU | |
| BU2508 | | High-current density single-phase
bridge rectifier
Tjmax = 150 °C | IF(AV) = 25 A;
VRRM = 600V to 800V;
IFSM = 300A; VF = 0.87V | TH / Radial
BU | |
| GSIB1560 | | Single-phase single in-line
bridge rectifiers
Tjmax = 150 °C | IF(AV) = 15 A;
VRRM = 200 V to 800 V;
IFSM = 300A; VF = 0.95V; | TH / Radial
GSIB-5S | |
| GSIB1580 | | Single-phase single in-line
bridge rectifiers
Tjmax = 150 °C | IF(AV) = 15 A;
VRRM = 200 V to 800 V;
IFSM = 300A; VF = 0.95V; | TH / Radial
GSIB-5S | |
| GSIB2560 | | Single-phase single in-line
bridge rectifiers
Tjmax = 150 °C | IF(AV) = 25 A;
VRRM = 200 V to 800 V;
IFSM = 350A; VF = 1V; | TH / Radial
GSIB-5S | |
| GSIB2580 | | Single-phase single in-line
bridge rectifiers
Tjmax = 150 °C | IF(AV) = 25 A;
VRRM = 200 V to 800 V;
IFSM = 350A; VF = 1V; | TH / Radial
GSIB-5S | |