Power Supply - Output Filter
Aluminum Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
038 RSU | Radial Standard Miniature | 6,3 V to 100 V 0,1 μF to 22000 μF Life@85 °C = 3500 h | TH / Radial 5×11 to 16×31 | ||
136RVI | Radial very low impedance | 10 V to 100 V 22 μF to 10000 μF Life@105°C=4000-10000h | TH / Radial 10×12 to 18×35mm |