Power Supply - Output Rectifier
Low-Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUP90N08-4m8P | N-channel 75-V (D-S) MOSFET | VDSS = 75 V; Qg = 105 nC; rDS(on)@4.5 V=0.0048ohms ID(max) = 90A | TH / Radial TO-220AB | ||
| SUP90N10-8m8P | N-channel 100-V (D-S) 175 °C MOSFET | VDSS = 100 V; rDS(on)@4.5 V=0.0088ohms ID(max) = 90A | TH / Radial TO-220AB |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| M6045 | Dual common-cathode Schottky rectifier Tj max.= 150 °C; | IF(AV) = 2 x 30 A; VRRM = 35 V to 60 V; VF = 0.51 V to 0.56 V | TH / Radial TO-24 | ||
| V20100C | Dual high-voltage Trench MOS Barrier Schottky rectifier; Tj max.= 150 °C | IF(AV) = 2 x 10 A; VRRM = 100 V; VF = 0.58 V; | TH / Radial TO-220AB;TO-262A TO-263AB | ||
| V30100C | Dual high-voltage Trench MOS Barrier Schottky rectifier; Tj max.= 150 °C | IF(AV) = 2 x 15 A; VRRM = 100 V; VF = 0.627 V; | TH / Radial TO-220AB |