Power Supply - PFC
General Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N5406 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV) = 3 A; VRRM = 50 V to 1000 V; IFSM = 200A; VF = 1.2V | TH / Axial DO-201 AD |
High Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFPS40N60KPBF | Low gate charge (Qg) results in simple drive requirement; low rDS(on) for hard- switching primary or PFC switch | VDSS = 600 V; rDS(on) = 0.11 ohms; ID = 40 A; Qg = 330 nC | TH / Radial Super TO-247AC | ||
| SiHFP22N60K-E3 IRFP22N60KPbF | Low gate charge (Qg) Hard Switching Primary Switch | VDSS = 600 V; Rds(on) = 0.240 Ohm ID = 22 A; Qg = 150 nC | TH / Radial TO-247AC |
High-Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High-ohmic, high-voltage resistors | High pulse loading cap.; small size; | TH / Axial 0204 A5;A2;A1;R5;N4 |