Power Supply - Snubber
Switch Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4007 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV) = 1.0 A; VRRM = 50 V to1000 V; IFSM = 30 A; VF = 1.1 V | TH / Axial DO-204AL(DO-41) | ||
| 1N5408 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV) = 3.0 A; VRRM = 50 V to1000 V; IFSM = 200 A; VF = 1.2 V | TH / Axial DO-201 AD | ||
| BYV26EGP | Glass-passivated ultrafast rectifier; Tj max = 175 °C | IF(AV)= 1.0A; Trr= 75ns; VRRM = 800 V, 1000 V; IFSM = 30 A; VF = 1.3 V | TH / Axial DO-204AC (DO-15) | ||
| RS1PD | High-current density Surface Mount; glass passivated Rectifier; fast switching; Tj max = 150 °C | IF(AV)=1.0A;Trr=150~250ns VRRM = 100 V to 600 V; IFSM = 30 A; VF = 1.3 V | SMD DO-220AA (SMP) |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| P4KE | TRANSZORB® transient voltage suppressors Tj max: 175 °C | Unidirect V(BR)6.8V-540V; bidirect V(BR) 6.8V-440V; PPPM: 400 W; PD: 1 W; | TH / Axial DO-204AL (DO-41) | ||
| P6KE | TRANSZORB® transient voltage suppressors Tj max: 175 °C | Unidirect V(BR)6.8-540V; bidirect V(BR) 6.8V-440V; PPPM: 600 W; PD: 5 W; | TH / Axial DO-204AC (DO-15) | ||
| 1.5KE | TRANSZORB® transient voltage suppressors Tj max: 175 °C | Unidirect V(BR)6.8V-540V; bidirect V(BR) 6.8V-440V; PPPM: 1500 W; PD: 6.5 W; | TH / Axial 1.5KE |