Peripherals - Memory
Chip Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW.... e3 | Thick Film Rectangular Chip Resistors Lead (Pb)-Free | 1 Ω to 1 MΩ | SMD 0201-2512 |
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VBUS051BD-HD1 | Single-Line ESD Protection Diode; Low Capacitance, | CD = 0.9 pF 0.4-mm profile | SMD LLP1006-2L |