Power Stage - EMI-Filter
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-6767DZ-A1 | IHLP Inductor High Current Low Profile | L = 0.22 μh … 10 μH IDC = 92 A … 19.5 A | SMD 6767 | AEC Q200 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-6767DZ-A1 | IHLP Inductor High Current Low Profile | L = 0.22 μh … 10 μH IDC = 92 A … 19.5 A | SMD 6767 | AEC Q200 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®