Power Stage - Low Side Current Sensor
Shunt Resistor
Product Name | Status | Description | Features | Package | Q-Level |
WSL, Wide Terminal | Power Metal Strip® Resistor Wide Terminal | R = 1 mΩ … 6 mΩ Tol = 0.5 % … 5 % | SMD 0612 … 1020 | AEC Q200 | |
WSL…18 | Power Metal Strip® Resistor High Power (2 x Standard WSL) | R = 0.5 mΩ … 0.1 Ω Tol = 0.5 % … 1 % | SMD 0603 … 2512 | AEC Q200 |