Power Stage - Motor Switch
N-Ch. MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQS484EN | N-Channel 40V (DS) MOSFET | ID = 16 A RDS(on) = 0.009 Ω | SMD PowerPAK 1212-8 | AEC Q101 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| SQS484EN | N-Channel 40V (DS) MOSFET | ID = 16 A RDS(on) = 0.009 Ω | SMD PowerPAK 1212-8 | AEC Q101 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®