Power Stage - Reverse Polarity Protection
P-Ch. MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQD50P04-09L | P-Channel 40V (DS) MOSFET | ID = -50 A RDS(on) = 0.0094 Ω | SMD TO-252 | AEC Q101 | |
| SQJ443EP | P-Channel 40V (DS) MOSFET | ID = -40 A RDS(on) = 0.029 Ω | SMD PowerPAK 1212-8 | AEC Q101 |