Power Supply - SMPS Buck Converter
Alu Elcap
| Product Name | Status | Description | Features | Package | Q-Level |
| 150CRZ | Aluminium Electrolytic Capacitor SMD Very Low Z | C = 4.7 μF … 10000 μF | SMD | AEC Q200 | |
| 150RMI | Aluminium Electrolytic Capacitor Radial Low Impedance | C = 100 μF … 8200 μF | Radial | AEC Q200 |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1616BZ-1A | IHLP Inductor High Current Low Profile | L = 0.1 μh … 4.7 μH IDC = 12 A … 1.75 A | SMD 1616 | AEC Q200 | |
| IHLP-2020BZ-1A | IHLP Inductor High Current Low Profile | L = 0.1 μh … 10 μH IDC = 25 A … 2 A | SMD 2020 | AEC Q200 |
N-Ch. MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQ3418EV | N-Channel 40V (DS) MOSFET | ID = 8 A RDS(on) = 0.032 Ω | SMD TSOP-6 | AEC Q101 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS3P3L | Schottky Barrier Rectifier High Current Density | VRRM = 30 V IF = 3 A | SMD TO-277A | AEC Q101 |
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip® Resistor | R = 0.5 mΩ … 0.1 Ω Tol = 0.5 % … 1 % | SMD 0603 … 2816 | AEC Q200 |