Control and Gate Drive - Capacitors
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal Coated, Low Profile; Maximum C/V, | 4 - 35 V; 1µF - 3300µF; Cas Hight 2.5mm -1.3mm | SMD A - X Case | ||
| 595D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal Coated, Maximum CV, Low ESR | 4 - 50 V; 0,1µF - 1500µF | SMD T - R Case |