Inverter (DC/AC) Output - Discretes
Aluminum Electrolytic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 101/102 PHR-ST | Screw-Terminal Long useful life | 25 V to 450 V 220 µF to 1000000 µF Life@85°C=10000-15000h | Screw Terminal 35x60 - 90x220 | ||
| 157 PUM-SI | Snap-In Long useful life | 200 V to 450 V 56 μF to 2200 μF Life at 85°C = 5000 h | Snap-In 22x25 to 35x60 |
Braking Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| RSO 30×250 series | Wirewound High Power Resistor | 5R1 - 10R 350W | TH / Screwed Tubes 30×250mm | ||
| RW 20×117 series | Wirewound High Power vitreous resistor | 3K3 - 3K9 80W | TH / Screwed Tubes 20×117mm | ||
| VACR | Aluminium Housed Compact Wirewound Resistor | Power Rating up to 500W Humidity Protection High overload capacity |
De-Saturation diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| US1M | Surface Mount Ultrafast Rectifier | 1000V, 1A, 75nsec | SMD SMA |
Film caps
| Product Name | Status | Description | Features | Package | Q-Level |
| 2222 368 series | Snubber capacitor | 1200V 1µF 20% | TH / Radial 22.0×38.0×44.0mm |
Temp Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| 2381 645 90169 | NTC Thermistor, Lug Sensor | 10KΩ nominal; 5% tolerance | TH / Radial Ring-tongue Lug |
Ultrafast Bootstrap diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| US1J | Surface Mount Ultrafast Rectifier | 600V, 1A, 75 nsec | SMD SMA |