Connectivity - Wireless
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS | Surface Mount Multilayer Ceramic Chip Capacitors | 120pF…1uF; 16V…1000V | 0402 to 1812 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si7308DN | N-Channel 60V (D-S) MOSFET | Rdson=58mOhm | Power PAK 1212-8 |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| TNPW | High Stability Thin Film Flat Chip Resistors | 4.7Ohm…3MOhm | 0402…1210 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P4 | High Current Density Schottky Barrier Rectifier Surface Mount | If=2A; Vf=0.5V; Vrrm=40V | DO-220AA (SMP) |