Power Management - Rectifier
Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
TP3 | Solid Tantalum Surface Mount Chip Capacitors | 0.1uF…470uF; 4V…50V | A…E |
Current Transformer
Product Name | Status | Description | Features | Package | Q-Level |
115849 | Customized coil overhead 10kVAC line | Low weight and high output power Output 20mW minimum after 5seconds@5A 50Hz |