Button - Touch Sensing
Reflective Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| VCNT2020 | Reflective Optical Sensor with Transistor Output | λp = 940nm, | W,L,H(mm) : 2.5 x 2 x 0.8 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| VCNT2020 | Reflective Optical Sensor with Transistor Output | λp = 940nm, | W,L,H(mm) : 2.5 x 2 x 0.8 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®