Primary Side - Overvoltage Protection
Varistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VDRH - - .E | V1: leaded varistor | Max. VRMS = 680 V; max.trans.curr.=10kA | TH / Radial | ||
| VDRS - - .E | V1: leaded varistor | Max. VRMS = 680 V; max.trans.curr.=6.5kA | TH / Radial |