Secondary Side - Control Circuit
Fast-Switching Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| LL4x48 | SMD diode | VR = 75 V; extremely fast switching | SMD SOD80 glass case Mini MELF | ||
| LS4x48 | SMD diode | VR = 75 V; extremely fast switching | SMD SOD80 glass case Quadro MELF | ||
| MCL4x48 | SMD diode | VR = 75 V; extremely fast switching | SMD glass case micro MELF |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW - .e3 | Thick film chip resistor, SMD | 1 Ω to 10 MΩ; E24-, E96-series; excellent stability | SMD 0201 to 2512 |
Small-Signal Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BAS28x | SMD diode | VR = 40 V to 60 V; low VF; fast switching | SMD SOD80 glass case Quadro MELF | ||
| BAS385 | SMD diode | VR = 30 V; low VF; fast switching | SMD Micro MELF | ||
| BAV99-V | SMD diode | VR = 70 V; dual; fast switching | SMD SOT-23 plastic Case | ||
| SL0x | SMD diode | VR = 20 V to 40 V; low profile | SMD DO-219 AB (SMF) Plastic case |
Voltage Divider
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW - .e3 | R1, R2: thick film chip resistor, SMD | 1 Ω to 10 MΩ; E24-, E96-series; excellent stability | SMD 0201 to 2512 | ||
| MCx | R1, R2: thin film chip resistor, SMD | 1 Ω to 10 MΩ; low tol.; low TC excellent stability; | SMD 0402 to 0805 | ||
| MMx | R1, R2: thin film MELF resistor, SMD | 0.22 Ω to 10 MΩ; low tol.; low TC; high P; excellent stability; | SMD 0102 to 0207 MELF | ||
| SMM0102 | R1, R2: thin film MELF resistor, SMD | 10 Ω to 2.21 MΩ; low tol.; low TC; high P; excellent stability; | SMD 0102 micro MELF | ||
| SMM0204 | R1, R2: thin film MELF resistor, SMD | 0.22 Ω to 10 MΩ; low tol.; low TC; high P; excellent stability; | TH / Axial 0204 | ||
| SMM0207 | R1, R2: thin film MELF resistor, SMD | 0.16 Ω to 10 MΩ; low tol.; low TC; high P; excellent stability; | TH / Axial 0207 | ||
| VR25 | R1, R2: thin film resistor, leaded | R up to 22 MOhm Voltage up to 1.6 kV Pulse Load up to 7 kV | TH / Axial 2.5x6.5mm | EN/IEC |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZG04-M | SMD diode | Zener and surge current specification | SMD DO-214AC (SMA) | ||
| BZM55 | SMD diode | Very high stability | SMD Micro MELF |