Secondary Side - Output Circuit
Blocking Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP 1841 - / - -M | C10: Leaded film capacitor | Cap.range: 470 pF-4.7 μF; 700 VAC; small, low profile | TH / Radial | ||
| MKP 479 | C10: Leaded film capacitor | Cap.range:E24;10nF-3.9μF; 560 V PP; small, low profile; | TH / Radial | ||
| MMKP 383 | C10: Leaded film capacitor | Cap.range: E24;1nF-2.7μF; 2.5 kV PP; small, low profile; | TH / Radial |
Striking / Lamp Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MMKP 383 | C11: Leaded film capacitor | Cap.range: E24;1nF-2.7μF; 2.5 kV PP; small, low profile; | TH / Radial |
Thermistor
| Product Name | Status | Description | Features | Package | Q-Level |
| PTCLL..P - .E | PTC1: leaded PTC thermistor | Reliable cathode pre-heating and lamp starting | TH / Radial |