|
| IRFB11N50 A | | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.52 Ohm;
ID = 11 A; | TH / Radial
TO-220AB | |
| IRFB13N50 A | | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.45 Ohm;
ID = 14 A; | TH / Radial
TO-220AB | |
| IRFB16N50K | | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.285 Ohm;
ID = 17 A; | TH / Radial
TO-220AB | |
| IRFR430APbF | | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 1.7 Ohm;
ID = 5 A; | SMD
TO-252AA
D-Pak | |
| IRFU420APbF | | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 3 Ohm;
ID = 3.3 A; | TH / Radial
TO-251AA
I-Pak | |
| IRFU430APbF | | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 1.7 Ohm;
ID = 5 A; | TH / Radial
TO-251AA
I-Pak | |