Input Stage - Reverse Polarity Protection
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS5P4 | Schottky Barrier Rectifier High Current Density | VRRM = 40 V IF = 5 A | SMD TO-277A |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| SS5P4 | Schottky Barrier Rectifier High Current Density | VRRM = 40 V IF = 5 A | SMD TO-277A |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®