Communication - NFC
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IMC0805-01 | Surface Mount Inductors | 10nH to 1mH | SMD 0805 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| IMC0805-01 | Surface Mount Inductors | 10nH to 1mH | SMD 0805 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®