Output Control - DC/DC
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| T55 | vPolyTanTM Polymer Surface Mount Chip Capacitors | ultra low ESR | J, P, A, T, B, C, Z, V, D | 
Current Control
| Product Name | Status | Description | Features | Package | Q-Level | 
| WSLP | Power Metal Strip® Resistor | Very high power to foot print size ratio | 0603 - 2512 | 
Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| V4PAL45 | Surface-Mount TMBS® (Trench MOS Barrier Schottky) Rectifier | Low power losses, high efficiency | SMPA | AECQ-101 | 
Storage Inductor
| Product Name | Status | Description | Features | Package | Q-Level | 
| IHLP-4040DZ-01 | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,19µH…10µH IDC_heat=40A…6.8A | 4040 | 
Switching MOSFET
| Product Name | Status | Description | Features | Package | Q-Level | 
| SiR640ADP | N-channel 40V (D-S) MOSFET | Low QG for high efficiency | 'PowerPAK SO-8 |