Crystalline - Module Integration
Bypass Diode
Product Name | Status | Description | Features | Package | Q-Level |
SS15P3S | Cell Protection - Schottky Low VF = 0.32 V at IF = 7.5 A Vf at If=15A --> 0.42V | Tj = 150 C; VR = 45 V; Tj=200 C; IF = 15 A; VF = 0.42 V; | SMD TO-277A SMPC | ||
V15P45S | Cell Protection - Trench-Schottky Ultra Low VF = 0.31 V at IF = 5.0 A Vf at If=15A --> 0.42V | Tj = 150 C; VR = 45 V; Tj=200 C; IF = 15 A; VF = 0.42 V; | SMD TO-277A SMPC |