DC-DC - Driver Circuit
Gate Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148W | Small Signal Fast Switching Diode | VR=75V | SMD SOD-123 | ||
| BAS16WS | Small Signal Fast Switching Diode | VR=75V | SMD SOD-123 |
Gate Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW....-37 | Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | 200V, 500V; 5.1ohm~10Mohm; -55℃~+155℃; ±200ppm/℃ | 1206, 1210, 2512 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ X8R | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature | 25V~100V; 330pF~220nF; -55℃~+150℃ | 0402~1210 | ||
| VJ....W1BC | Basic Commodity Series sur | 6.3V~100V; 0.5pF~220uF; -55℃~+125℃ | 0402~1210 |
Optocoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| VO3120 | IGBT & MOSFET Driver | IO=2.5A; VCC=15~32V; ICC=2.5mA; CMR=25kV/us; VISO=5300V | DIP-8 | ||
| VOL3120 | IGBT & MOSFET Driver | IO=2.5A; VCC=15~32V; ICC=2.5mA; CMR=48kV/us; VISO=5300V | LSOP-5 |