DC-DC - EMI Curcuit
Filtering Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP383 | AC and Pulse Double Metallized Polypropylene Film Capacitors | Up to 2500VDC 0.00047μF to 4.7μF | Radial Boxed | ||
| MKP385 | AC and Pulse Metallized Polypropylene Film Capacitors | Up to 2500VDC; 0.00047μF to 82 μF | Radial Boxed |
Y1 Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VY1 Compact Series | Class Y1, 500VAC | 500VAC at 50Hz, 1500VDC; 10pF~4700pF | Radial | ||
| VY1 Series | Class Y1, 500VAC | 500VAC at 50Hz, 1500VDC; 10pF~4700pF | Radial |