DC-DC - Sampling Circuit
NTC Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCALUG01A | NTC Thermistor, Lug Sensor | 4.7kohm to 100kohm at 25℃ 5% tolerance; -40℃~+150℃ | TH / Radial Ring-tongue Lug | ||
| NTCALUG01T | NTC Thermistor, Lug Sensor | 10kohm at 25℃; 2% tolerance; -40℃~+150℃ | TH / Radial Ring-tongue Lug |
Voltage Divider Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW...C e3 | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | 50V~200V; 1ohm~10Mohm; -55℃~+155℃; 100±ppm/℃ | 0402~1206 | ||
| CRMV | Thick Film Chip Resistors, Medium Voltage | Up to 1415V; 150ohm~75Mohm; -55℃~+155℃; ±100ppm/℃ | 1206~2512 | ||
| D/CRCW-P | Lead (Pb)-Bearing Thick Film, Rectangular, Semi-Precision Chip Resistors | 50V~500V; 10ohm~10Mohm; -55℃~+155℃; ±50ppm/℃ | 0402~2512 |