AC Input Section - XY Capacitors
Film RFI caps
| Product Name | Status | Description | Features | Package | Q-Level |
| BFC2 336 60103 | Film Capacitor Y2 Polypropylene | 300V, 10 nF, 20% | TH / Radial 5.0×11.0×17.5mm |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| BFC2 336 60103 | Film Capacitor Y2 Polypropylene | 300V, 10 nF, 20% | TH / Radial 5.0×11.0×17.5mm |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®