Battery Charger - Full bridge
Power Switches
| Product Name | Status | Description | Features | Package | Q-Level | 
| IRFP32N50K | Power MOSFET | 500 V, 160 mohm | TH / Radial TO-247 | ||
| IRFPS40N60K | Power MOSFET | 600 V, 130 mohm | TH / Radial Super TO-247 | 
| 
                                 X 
                             | 
                        
| Product Name | Status | Description | Features | Package | Q-Level | 
| IRFP32N50K | Power MOSFET | 500 V, 160 mohm | TH / Radial TO-247 | ||
| IRFPS40N60K | Power MOSFET | 600 V, 130 mohm | TH / Radial Super TO-247 | 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®