Control Section - Discretes
ESD Protection Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| GSOT03 to GSOT36 | Low-Capacitance Single Line ESD Protection Diode | VZT = 3.3-36V, C=80-800pF | SMD SOT-23 |
Opto Isolator
| Product Name | Status | Description | Features | Package | Q-Level |
| 4N25 | Optocoupler, Phototransistor Output | Isolation Test Voltage 5300 VRMS | SMD SMD-6, DIP-6 | ||
| CNY17-3 | Optocoupler, Phototransistor Output | Isolation Test Voltage 5300 VRMS | SMD SMD-6, DIP-6 |
Switching Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small-Signal Switching Diodes | VRRM = 50-75 Volts , IFRM = 350 mA | SMD SOD-323 | ||
| BAS16WS-V | Space-Saving SMD Packages in SOD323 | VRRM = 75 Volts | SMD SOD323 | ||
| BAV19WS | Fast Switching | VRRM = 120-250 Volts , IFRM = 625 mA | SMD SOD323 |