House-Keeping Supply (off-line, flyback) - Power Semiconductors
Flyback Diode
Product Name | Status | Description | Features | Package | Q-Level |
V20100S | Schottky | 100 V, 20A, single | TH / Radial TO-220AC | ||
VS-16CTQ100 | Schottky | 100 V, 16A, dual | TH / Radial TO-220AC |
Flyback Switch
Product Name | Status | Description | Features | Package | Q-Level |
IRFIBE30G | Power MOSFET | 800 V, 3 ohm | TH / Radial FullPak TO-220 | ||
IRFPE40 | Power MOSFET | 800 V, 2 ohm | TH / Radial TO-247 | ||
IRFPE50 | Power MOSFET | 800 V, 1.2 ohm | TH / Radial TO-247 | ||
VSKT570-18PbF | Thyristor/Thyristor, 570 A | High current capability High surge capability 3000 VRMS isolating voltag | Power Modules SUPER MAGN-A-PAK |