Inverter Section (DC/AC) AC Output - Discretes
Power transformer
| Product Name | Status | Description | Features | Package | Q-Level |
| Custom Magnetics | Custom Capabilities Power Transformers All Switch Mode Power Topologies | TH |
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0002 to R500, 1% TCR <= ± 75ppm P70 = 0.1W - 10W | SMD 0603-5931 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors; Low-Profile, Conformal Terminals, Maximum C/V, Extended Range Offerings | 4 - 35 Volt , 1 µF - 3300 µF 2.5mm down to 1.3mm Heigh | SMD A - X Case | ||
| 595D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal-Coated, Maximum CV, Low ESR | 4 - 50Volt; 0.1 µF - 1500 µF | SMD T - R Case |