DSP Main Board - Microcontroller
Resistor
Product Name | Status | Description | Features | Package | Q-Level |
CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ∆R/R<=1% for 1000h at 70°C | SMD 0402 | ||
CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ∆R/R<=1% for 1000h at 70°C | SMD 0603 |