|
| BPW34 | | High-speed and sensitive PIN Photodiode;
Miniature flat plastic package;
Sensitive to visible and IR radiation | Fast response times
High photosensitivity
λp=900nm | TH / Radial | |
| T1110P | | High-speed silicon PIN photodiodes
Bare silicon chip; 7.5 sq mm active area | Extra fast response times
High photosensitivity
λp=900nm | SMD
3×3×0.28mm | |
| TEMD5010X01 | | High-speed and sensitive PIN Photodiode;
Miniature SMD;
Visible and near IR radiation detection | Extra fast response times
High photosensitivity
λp=900nm | SMD
4.2×5×1.12mm | AEC-Q101 |