Power Supply - Battery Connect
Battery Voltage Control
| Product Name | Status | Description | Features | Package | Q-Level | 
| CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0402 | ||
| CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0603 | 
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level | 
| SMF... | Surface-mount ESD protection diodes | Low-profile package | SMD DO-219AB (SMF) | 
P-Channel MOSFET
| Product Name | Status | Description | Features | Package | Q-Level | 
| SI3993CDV | Battery load switch, dual MOSFET | TrenchFET power MOSFET Dual P-Channel 30 V (D-S) MOSFET | SMD TSOP-6-Dual |