Power Supply - Boost Converter
Boost Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1616AB-01 | Low-profile; high-current inductor; | Low 1.2mm profile; IDC = 4A at 1 μH; shielded construction | SMD 1616 | ||
| IHLP-1616AB-11 | Low-profile; high-current inductor; | Low 1.2mm profile; IDC = 2.75 A at 2.2 μH; | SMD 1616 | ||
| IHLP-1616BZ-01 | Low-profile; high-current inductor; | Low 2.0-mm profile; IDC = 2.85 A at 2.2 μH; | SMD 1616 | ||
| IHLP-1616BZ-11 | Low-profile; high-current inductor; | Low 2.0-mm profile; IDC = 1.7 A at 4.7 μH; | SMD 1616 |
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 591D | Conformal-coated tantalum capacitor; high CV; low ESR; low profile 1.2 - 2.0mm | Small size, low impedance | SMD EIA-Std. | ||
| 592D | Conformal-coated tantalum capacitor; high CV; low profile 1.0 - 2.5mm | Small size, low impedance | SMD EIA-Std. | ||
| TP3 | Solid Tantalum Surface Mount Chip Capacitors high CV; low ESR; | Small size, low impedance | SMD EIA-Std. |
N-Channel MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2312CDS | N-channel VDS = 20 V MOSFET | rDS(on) = 318mOhms at VGS = 4.5 V; ID=6A | SMD SOT-23 |
TVS Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SMA5J5.0 thru 40CA | High power density; surface-mount TRANSZORB® TVS diode | 500-W peak pulse power; | SMD DO-214AC (SMA) | ||
| SMAJ5.0 thru 188CA | Surface-mount TRANSZORB® TVS diode | 400-W peak pulse power; | SMD DO-214AC (SMA) | ||
| SMP11 thru SMP36A | Surface-mount TRANSZORB® TVS diode | 400-W peak pulse power; very low Profile < 1mm | SMD DO-220AA (SMP) |
Z-Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| AZ23-V | Small-signal Zener diodes Dual; common Anode; | Zener voltages graded according to E24 series | SMD SOT-23 | ||
| BZT52-V | Small-signal Zener diodes | Zener voltages graded according to E24 series | SMD SOD-123 | ||
| BZX84-V | Small-signal Zener diodes | Zener voltages graded according to E24 series | SMD | ||
| DZ23-V | Small-signal Zener diodes Dual; common Cathode; | Zener voltages graded according to E24 series | SMD SOT-23 |