Timer Unit - Real Time Clock
P-Channel MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2305CDS | P-channel 1.25-W, VGS = 1.8 V MOSFET | Power MOSFETs: 1.8V Rated Vds=-8V; Id=4.3A RdsON=.065R@1.8V | SMD SOT-23 | ||
| Si3443DDV | P-channel 20-V (D-S) Mosfet | RDSon=0.047ohm ID= 4A; VGS= -4.5V | SMD TSOP-6 |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0402 | ||
| CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0603 |