User Interface - Piezo Buzzer
N-Channel MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SiA400EDJ | N-channel VDS = 30 V MOSFET | rDS(on) = 19mOhms at VGS = 4.5 V; | SMD PowerPAK SC-70 |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0402 | ||
| CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0603 |