Medical

From large equipment such MRI systems and X-ray machines to small devices such as hearing aids, medical products and systems use types of components manufactured by Vishay. They are used in nerve stimulators, pacemakers, defibrillators, patient monitoring systems, medical instrumentation equipment, blood pressure cuffs, blood glucose meters, and more. Vishay is a leading manufacturer of telemetry coils for pacemakers and defibrillators and transformers for defibrillators, as well as capacitors for implantable devices and hearing aids.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 25 of 38 entries
Date 🔽TitleShare
January 14, 2026

Vishay Intertechnology Extends 193 PUR-SI Series of Snap-in Power Aluminum Capacitors With Voltage Ratings of 550 V and 600 V

share
January 14, 2026

Vishay Intertechnology erweitert die Snap-in Aluminium-Elektrolyt-Kondensator Baureihe 193 PUR-SI um die Nennspannungen 550 V und 600 V

share
November 12, 2025

Neue Silizium-PIN-Fotodiode von Vishay Intertechnology mit kompakteren Abmessungen und erhöhter Empfindlichkeit ist die ideale Wahl für biomedizinische Anwendungen

share
November 12, 2025

New Vishay Intertechnology Silicon PIN Photodiode Delivers Smaller Size and Enhanced Sensitivity for Biomedical Applications

share
September 10, 2025

Vishay Intertechnology Hochspannungs-Keramikscheibenkondensatoren der Klasse 1 mit radialen Anschlussdrähten zeichnen sich durch niedrigen DC-Bias und Verlustfaktor aus

share
September 10, 2025

Vishay Intertechnology Class 1 Radial-Leaded High Voltage Single Layer Ceramic Disc Capacitors Feature Low DC Bias and DF

share
August 20, 2025

Neue ESD-Schutzdioden von Vishay Intertechnology mit 3,3 V bis 36 V für Anwendungen mit hohen Nennströmen
bis 44 A bei 8/20 µs-Pulsen

share
August 20, 2025

New Vishay Intertechnology 3.3 V to 36 V ESD Protection Diodes Designed for High Current Rating Applications to 44 A at 8/20 µs Pulse

share
June 25, 2025

AEC-Q200-zertifizierte Dünnschicht-Chipwiderstände der CHA-Serie von Vishay Intertechnology jetzt in der Gehäusegröße 0402 erhältlich

share
June 25, 2025

Vishay Intertechnology CHA Series of AEC-Q200 Qualified Thin Film Chip Resistors Now Available in 0402 Case Size

share
December 18, 2024

Präzisions-Dünnschicht-MELF-Widerstände von Vishay Intertechnology reduzieren die Komponentenanzahl, sparen Platz, vereinfachen Designs und senken Kosten

share
December 18, 2024

Vishay Intertechnology Precision Thin Film MELF Resistors Reduce Component Counts to Save Space, Simplify Designs, and Lower Costs

share
September 3, 2024

Vishay Intertechnology Introduces New Sizes and Force Levels for IHPT Haptic Feedback Actuators With Immersion Licenses

share
August 28, 2024

ESD-Schutzdiode von Vishay Intertechnology für Automotive-Ethernet-Netzwerke im platzsparenden DFN1006-2B-Gehäuse mit benetzbaren Flanken

share
August 28, 2024

Vishay Intertechnology ESD Protection Diode For Automotive Ethernet Networks Features Space-Saving DFN1006-2B Package With Wettable Flanks

share
August 14, 2024

New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in Biomedical Applications

share
August 14, 2024

New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in Biomedical Applications

share
April 17, 2024

Vishay Intertechnology Blue and True Green LEDs in MiniLED Package Deliver High Brightness in a Small Size

share
March 13, 2024

Vishay Intertechnology verbessert IR-Transceivermodule der Serien TFBS4xx und TFDU4xx durch längere Übertragungsdistanz und verbesserte ESD-Festigkeit

share
March 13, 2024

Vishay Intertechnology Upgrades TFBS4xx and TFDU4xx Series IR Transceiver Modules With Longer Link Distance and Improved ESD Robustness

share
March 29, 2023

Vishay Intertechnology Enhances Anti-Surge Thick Film Power Resistor in 0805 Case Size With Higher 0.5 W Power Rating

share
January 11, 2023

Vishay Intertechnology eFuses Offer Wide 2.8 V to 23 V Operating Voltage Range With Active Reverse Blocking

share
November 9, 2022

Vishay Intertechnology Brings The DNA of tech™ to electronica 2022

share
October 27, 2022

Vishay Intertechnology’s RAME012 Miniature Position Sensor Named as 2022 Elektra Awards Finalist

share
September 14, 2022

New Vishay Intertechnology UVC Emitting Diodes in Ceramic / Quartz-Based Package Offer Higher Radiant Power at a Lower Cost Than Previous-Generation Solutions

share
Filter on Product Group
Reset