HMI - Printer
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SiA910EDJ | Dual N-Channel 12 V (D-S) MOSFET | RDS(on) (Ohm) (Max.)=0.028 at VGS = 4.5 V | PowerPAK SC-70- Dual |
Optical Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| TCPT1300X01 | Subminiature Transmissive Optical Sensor with Transistor Output | Gap (in mm): 3 | Dimensions (L x W x H in mm): 5.5 x 4 x 4 |