Power Supply - Filter
X Filter Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| F1772 X2 | Interference Suppression Film Capacitor | Class X2 Radial MKT 310 VAC | lead pitch 15 mm to 37.5 mm |
Y Filter Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VY1 Compact Series | AC Line Rated Ceramic Disc Capacitors | Class X1, 760 VAC, Class Y1, 500 VAC | diameter 7.5mm - 15.5mm |