Sensors/Logic - Environmental sensors
Presence Check- Proximity Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| VCNL4200 | High Sensitivity Long Distance Proximity and Ambient Light with I²C Interface | Integrated modules: infrared emitter (IRED), ambient light sensor (ALS) proximity sensor (PS), and signal conditioning IC | 8.0 x 3.0 x 1.8 mm |
RGBW sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| VEML6040 | RGBW Color Sensor with I²C Interface | 16-bit resolution for each channel (R, G, B, W) Fluorescent light flicker immunity Supports low transmittance (dark) lens design | OPLGA (2.0 x 1.25 x 1.0mm) |