Transmitter/Receiver Components - RF Matching Components
HiQ Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ HIFREQ Series | SMD MLCC Capacitors for High Frequency | 0.05pF tolerance from 0.1pF to 10pF 0% aging Non-magnetic copper termination available | SMD 0402 |
Wirewound Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IMC-0402-01 | Wirewound, Surface Mount Inductors | Q >13 up to 150 Excellent solderability and resistance to soldering heat High reliability | SMD 0402 |