Voltage Control - Transient Protection
ESD/TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| VBUS05L1-DD1 | Bidirectional Symmetrical (BiSy) Low Capacitance Single-Line ESD Protection Diode in LLP1006-2M ESD immunity acc. IEC 61000-4-2 | Working range ± 5.5V, load capacitance CD = 0.3pF Low package height < 0.4 mm Low leakage current IR < 0.1 μA | LLP1006 (1 x 0.6 x 0.35mm) |